??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
CGA01/CGB01
Bill of material
CGA01-D16-h3-p3
CODE
LX1
A
CZ1
LHJ
BMCL1
YJYH
FJ
FJ1
D
mm
H
h
mm
P
p
mm
L
24 mm
F
6.0 mm
M
M3
LT
Locking torque
0.7 Nm
RT
Rated torque
0.3 Nm
MT
Maximum torque
0.6 Nm
MS
Maximum speed
39000 rpm
MOI
Moment of inertia
4.4x10^-7 kg.m^2
W
weight
11 g
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D