??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
CWB01
Bill of material
CWB01-D16-h4-p4
CODE
LX1
A
CZ1
BXG
BMCL1
-
FJ
FJ1
D
mm
H
h
mm
P
p
mm
L
26.5 mm
C
9.0 mm
A
3.0 mm
B
0.0 mm
M
M2.5 mm
RT
Rated torque
1.0 Nm
MT
Maximum torque
2 Nm
STR
Static torsional rigidity
110 Nm/rad
RD
Radial deviation
0.10 mm
AD1
Angular deviation
1.5 °
MS
Maximum speed
39000 rpm
MOI
Moment of inertia
8x10^-7 kg.m^2
W
weight
20 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D