??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
dek01
Bill of material
DEK01-40
CODE
DEK01
CZYJ
GZZZ
CDFX
360°
CDFS
WLWG
CZ1
CZ11
BMCL1
BMCL11
CZ2
SUS440C
BMCL2
FH
CXFX
BZCX
GG
TMCC
tmcc
40x40 mm
XC
xc
360 °
DJ
dj
lxbj
JSB
jsb
1/120
JT
jt
D:D-SUB-15P
ZDSD
zdsd
40 °/sec
CFDWJD
cfdwjd
+0.01/-0.01 °
FBL
fbl
0.015/0.0075 °
PXD
pxd
0.03 mm
ZZ
zz
3 kgf
ZL
zl
0.60 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D