??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
dem92
Bill of material
DEM92-8020
CODE
DEM92
LX1
A
CDFX
XYZ
CDFS
LGCD
HTCZ
SUS440C
BMCL
WDJDN
CXFX
BZCX
LGDC
LGDC1
GG
TMCC
tmcc
80x80 mm
XC
xc
20 mm
DJ
dj
lxbj
JT
jt
D:D-SUB-15P H:HRS-12P
ZDSD
zdsd
20 mm/sec
CFDWJD
cfdwjd
+0.001/-0.001 mm
FBL
fbl
0.005/0.0025 mm
PXD
pxd
0.06 mm
ZZ
zz
8.5 kgf
ZL
zl
2.40 kg
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D