??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
des01
Bill of material
DSE01-25
CODE
DSE01
LX1
A
CZ1
SUS440C
BMCL1
WDJDN
GG
gg
TMCC
tmcc
25x25 mm
XC
xc
+3.2/-3.2 mm
ZXKD
zxkd
10 μm
ZXD
ydjdzxd
3 μm
CDWZ
cdwz
cb
FZ
fz
4 kgf
ZL
zl
0.07 kg
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D