??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
deu31
Bill of material
DEU31-5020
CODE
DEU31
LX1
A
CDFX
XZ
CDFS
LGCD
HTCZ
SUS440C
BMCL1
WDJDN
CXFX
BZCX
LGDC
LGDC1
GG
TMCC
tmcc
50x50 mm
XC
xc
20 mm
DJ
dj
lxbj
JT
jt
D:D-SUB-15P H:HRS-12P
ZDSD
zdsd
20 mm/sec
CFDWJD
cfdwjd
+0.001/-0.001 mm
FBL
fbl
0.005/0.0025 mm
PXD
pxd
0.03 mm
ZZ
zz
6 kgf
ZL
zl
0.70 kg
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D