??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
dhd01
Bill of material
DHD01-20
CODE
LX1
A
LX2
A1
CDFX
XZ
CZ1
LHJ
BMCL1
HSYJYH
CZ2
ZCG
CZ3
SUS304
CZ4
LHJ
GG
gg
TMCC
tmcc
20x20 mm
YDL
ydl
+7/-7 mm
NFZ1
nfzsp
19.6 mm
NFZ2
nfzcz
9.8 mm
ZL
zl
39 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D