??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
VIPDO
Description
dhk01
Bill of material
DHL01-L170
CODE
LX1
A
CDFX
ZZ
CZ1
LHJ
BMCL
BSYJYH
L
mm
SLLX
sllx
XC
yxxc
62 mm
SGDC
sgdc
4 mm
NFZ
1470 N
H
220 mm
Q
75 mm
P1
p
120 mm
P
P(jj)
150 mm
K
K(ks)
4 PCS
PXD
0.15 mm
BX
bx
0.3 mm
ZL
zl
6.8 kg
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D