??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
dhk01
Bill of material
DHK01-L170
CODE
LX1
A
CDFX
XZ
CZ1
LHJ
BMCL1
BSYJYH
L
mm
SLLX
sllx
XC
yxxc
53 mm
SGDC
sgdc
4 mm
NFZ
1470 N
P
P(jj)
150 mm
K
K(ks)
4 PCS
PXD
pxd
0.15 mm
BX
bx
0.3 mm
ZL
zl
4.2 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D