??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
dpa01
Bill of material
DPA01-25
CODE
DPA01
LX1
A
CZ1
LHJ
BMCL1
HSYJYH
GG
gg
TMCC
tmcc
25x25 mm
XC
xc
+3.2/-3.2 mm
ZXKD
zxkd
10 μm
ZXD
ydjdzxd
3 μm
FZ
fz
1 kgf
ZL
zl
0.04 kg
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D