??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
dpb11
Bill of material
DPB11-40
CODE
DPB11
LX1
A
CZ1
LHJ
BMCL1
HSYJYH
GG
gg
TMCC
tmcc
40x40 mm
XC
xc
+6.5/-6.5 mm
ZXKD
zxkd
10 μm
YDJD
ydjdzxd
80 μm
FZ
fz
2 kgf
ZL
zl
0.28 kg
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D