??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
dsd03
Bill of material
DSD03-40
CODE
DSD03
LX1
A
CZ1
SUS440C
BMCL1
WDJDN
GG
gg
GCBJ1
gcbjsb
DSG01-40
GCBJ2
gcbjxb
DSF02-40
TMCC
tmcc
40x40 mm
XC
xc
+6.5/-6.5 mm
ZXKD
zxkd
10 μm
NFZ
nfz
49.0 μm
YDJDZX
ydjdzxd
1 μm
YDJDSX
ydjdsxbd
25°
YDJDZY
ydjdzybd
15°
RXLJSX
rxljsxbd
5.0 N.m
RXLJZY
rxljzybd
5.0 N.m
RXLJCX
rxljcxgd
5.0 N.m
LJSX
ljgxsxbd
0.98 °/N.cm
LJZY
ljgxzybd
0.91 °/N.cm
LJCX
ljgxcxgd
1.05 °/N.cm
ZL
zl
0.78 Kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D