??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
VIPDO
Description
dwa11
Bill of material
DWA11-L100
CODE
DWA11
LX1
A
CZ1
LHJ
BMCL1
HSYJYH
L
AZK
azk
4
G
12.5
NF
nxF
1x75
TMCC
tmcc
60x60 mm
XC
xc
60 mm
XNHZ
xnhzyqydl
21.35 mm
ZXKD
zxkd
10 μm
PXD
pxd
50 μm
FZ
59.4 kgf
ZL
zl
0.35 kg
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D