??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
dwb02
Bill of material
DWB02-40
CODE
DWB02
LX1
A
CZ1
LHJ
BMCL1
HSYJYH
GG
gg
TMCC
tmcc
25x42 mm
XC
xc
+12/-12 mm
ZXKD
zxkd
10 μm
YDJD
ydjdzxd
30 μm
FZ
fz
2.5 kgf
ZL
zl
0.29 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D