??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
dwh01
Bill of material
DWH01-25
CODE
LX1
A
CDFX
XYZ
CZ1
THJ
BMCL1
HSFSZ
GG
gg
TMCC
tmcc
25x25 mm
XC
xc
+5/-5 mm
ZXKD
zxkd
10 μm
XNXZ
xnxzyqydl
0.5 mm
NFZ
nfz
28.4 N
YDJD
ydjdzxd
50 μm
RXLJ1
rxljsxbd
1.3 N.m
RXLJ2
rxljzybd
1.5 N.m
RXLJ3
rxljcxgd
1.3 N.m
ZJD
zjd
70 μm
ZL
zl
0.15 kg
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D