??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
dwl01
Bill of material
DWL01-40
CODE
DWL01
LX1
A
CDFX
XZ
CZ1
LHJ
BMCL1
HSYJYH
GG
gg
TMCC
tmcc
40x40 mm
XC
xc
+11/-11 mm
ZXKD
zxkd
10 μm
NFZ1
nfzsp
19.6 N
NFZ2
nfzcz
9.8 N
YDJD1
ydjdzxd
20 μm
YDJD2
ydjdpxd
30 μm
ZL
zl
0.10 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D