??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
VIPDO
Description
DXA01-YI - SHOU DONG WEI YI TAI X ZHOU .YAN WEI CAO SHI JIN GEI SI GAN XING .BIAO ZHUN XING
Bill of material
DXA01-25
CODE
DXA01
TYPES
Types
Standard type Dovetail groove rack and pinion type
MQ
Material Quality
Aluminium Alloy
ST
Surface treatment
Black anode
SPE
Specifications
TS
Table size (mm)
IS
Itineraries(mm)
T
The amount of movement in one revolution (mm)
0.5
L1
Resistance to load(N)
L2
Resistance to load(N)
MPS
Moving precision straightness(um)
30
AM
Accuracy of movement parallelism(um)
30
W
weight(kg)
AN
Allow torque load to oscillate up and down(N*m)
AE
Allow torque load to swing from side to side(N*m)
AD
Allows lateral rolling of Torque load(N*m)
DM
Degree of parallelism
50
BW
Body weight(kg)
AS
Accessory screws (pcs)
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D