??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
DXA31-1 - SHOU DONG WEI YI TAI Z ZHOU .YAN WEI CAO SHI JIN GEI SI GAN XING BIAO ZHUN XING
Bill of material
DXA31-25
CNSORDERNO
CODE
DXA31
TYPES
Types
Standard dovetail groove feed screw
MQ
Material Quality
Aluminium Alloy
ST
Surface treatment
Black anode
SPE
Specifications
TS
Table size (mm)
IS
Itineraries(mm)
T
The amount of movement in one revolution (mm)
0.5
L1
Resistance to load(N)
MPS
Moving precision straightness(um)
30
W
Weight(kg)
AN
Allow torque load to oscillate up and down(N*m)
AE
Allow torque load to swing from side to side(N*m)
AD
Allows lateral rolling of Torque load(N*m)
AS
Accessory screws
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D