??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
DXZ01-1 - SHOU DONG WEI YI TAI X ZHOU .YAN WEI CAO SHI CHI TIAO CHI LUN XING .JIA CHANG XING
Bill of material
DXZ01-100
CNSORDERNO
CODE
DXZ01
TYPES
Types
Extended dovetail groove rack and pinion type
MQ
Material Quality
Aluminium Alloy
ST
Surface treatment
Black anode
SPE
Specifications
L
IS
Itineraries(mm)
N
Number of mounting holes
NOS
Number of sliders
T
The amount of movement in one revolution (mm)
18
L1
Resistance to load level(N)
29.4
L2
Resistance to load vertical(N)
14.7
MPS
Moving precision straightness(um)
AM
Accuracy of movement parallelism(um)
F
(mm)
W
Weight(kg)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D