??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
eld21
Bill of material
ELD21-d6
CODE
ELD21
LX1
A2
CZ1
GCr15
CZ2
SUJ2
YD
56HRC~
CZ3
GCr15
CZ4
SZ
CZ5
DQXJ
WD
-15~80 °
D
d
mm
DX
dgc
0 -0.01 mm
DD
D
10 mm
DDX
Dgc
0 -0.009 mm
L
35 mm
LX
Lgc
0 -0.3 mm
L1
24.8 mm
L1X
L1gc
0 -0.5 mm
M
m
1.15 mm
D1
9.6 mm
R
r
0.1 mm
ECCENTRIC
px
0.015 mm
NOBC
gzls
6
C
dzh
205 N
CO
jzh
305 N
LJ
LIJU
2.45 N.m
WEIGHT
zhongliang
12 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D