??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
eva01
Bill of material
EVA01-d5
CODE
LX1
A1
CZ1
SUJ2
YD
58HRC~
CZ2
SUJ2
CZ3
AS052S
WD
-20~80 °
D
d
mm
TOLERANCE
d1
0 -0.009 mm
DD
D
10 mm
TOLERANCE1
D1
0 -0.009 mm
L
15.0 mm
T
8.0 mm
TOLERANCE3
T1
0 -0.4 mm
Z
1.1 mm
D1
9.6 mm
R
(r)
0.4 mm
Q
5.9 mm
MS
Maximum stroke
13 mm
NOBC
Number of ball columns
3 mm
C
131 N
CO
Co
106 N
W
weight
4 g
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D