??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
fdw01
Bill of material
FDW01-d5-L8
CODE
LX1
A
CZ1
A1
NJGC
F7
WJGC
m6
NRWD
-30~150 °
DD
d
mm
F7
+0.022 +0.010 mm
E7
+0.032 +0.020 mm
L
mm
D
9 mm
M6
m6
+0.015 +0.006 mm
R6
r6
+0.028 +0.019 mm
N
2 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D