??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
fqc01
Bill of material
FQC01-d6
CODE
LX1
A
LX2
A1
CZ1
SS400
BMCL1
WDJDN
CZ2
CZ11
DD
d
mm
TOL
+0.022 0 mm
D
12 mm
TOLX
0 -0.018 mm
DA
Da
11.8 mm
L
22 mm
LL
37 mm
L1
4.5 mm
H
28 mm
T
5 mm
DI
d1
3.3 mm
DII
d2
6.0 mm
TT
t
3.3 mm
PCD
P .C .D
20 mm
W
23 mm
F
0 mm
A
20 mm
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D