??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
gad11
Bill of material
GAD11-D6-L15
CODE
LX1
A
LX2
B
DGC
f8
CZ3
CZ31
CZ4
CZ41
YD
/
BMCL
BMCL2
D
Df8
mm
TOL
-0.010,-0.028 mm
L
mm
Enter value for L
mm
cm
inch
ft
C
0.5 mm
ZJLC
zjlc
ZJECED
zjeced
EC
mm
K
mm
ED
mm
T
mm
H
h
1 mm
ZJSC
zjsc
SC
mm
ZJJD
zjjd
JD
mm
J
mm
ZJVDVE
zjvdve
VD
mm
G
mm
VE
mm
W
2 mm
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D