??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
gbw - dao xiang zhou
Bill of material
GBW57-D8-L20-X2-P6-M3-SC0
CODE
DGC
g6
CZ1
CZ2
YD
YD1
BMCL
D
Dg6
mm
T0L
TOL
-0.005 -0.014
L
mm
Enter value for L
mm
cm
inch
ft
X
mm
Enter value for X
mm
cm
inch
ft
P
M
mm
SC
mm
Enter value for SC
mm
cm
inch
ft
W
7 mm
T
9 mm
R
0.3 mm
C
0.5 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D