??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
gck11
Bill of material
GCK11-D6-L15-M3-N3-S1
CODE
LX1
A
JMDJ
B
DGC
f8
CZ3
CZ31
CZ4
CZ41
YD
/
BMCL
BMCL2
D
Df8
mm
TOL
-0.010,-0.028 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
N
mm
S
mm
Enter value for S
mm
cm
inch
ft
K1
5 mm
K2
9 mm
C
0.5 mm
ZJLC
zjlc
ZJMC
zjmc
MC
mm
ZJNC
zjnc
mm
NC
mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D