??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
ghk01
Bill of material
GHK01-D8-L20-X10-G5-P7-M6
CODE
LX1
A
DGC
g6
CZ1
CZ11
CZ2
CZ21
YD
YD1
BMCL
/
D
Dg6
mm
TOL
-0.005,-0.014 mm
L
mm
Enter value for L
mm
cm
inch
ft
X
mm
Enter value for X
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
P
mm
M
mm
C
0.5 mm
R
0.3 mm
A
2 mm
ZJLC
zjlc
ZJMCMD
zjmcmd
MC
mm
MD
mm
ZJEC
zjec
EC
mm
K
mm
H
h
3 mm
ZJJD
zjjd
J
mm
JD
mm
ZJSC
zjsc
SC
mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D