??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
gja01
Bill of material
GJA01-D6-L15-M3
CODE
LX1
A
DGC
g6
CZ1
CZ11
CZ2
CZ21
YD
YD1
BMCL
/
D
Dg6
mm
TOL
-0.004,-0.012 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
C
0.5 mm
S
2.5 mm
N
n
3.5 mm
ZJLC
zjlc
ZJMC
zjmc
MC
mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D