??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
glt61 - dao xiang zhou
Bill of material
GLT61-D16-L20-X2-U2-P16-SC0
CODE
LX1
WLWDBSC
DGC
g6
CZ1
CZ11
CZ2
CZ21
YD
YD1
BMCL
BMCL1
D
Dg6
TOL
-0.006 -0.017
L
mm
Enter value for L
mm
cm
inch
ft
X
mm
Enter value for X
mm
cm
inch
ft
U
mm
Enter value for U
mm
cm
inch
ft
P
mm
DD
d
8 mm
SC
mm
Enter value for SC
mm
cm
inch
ft
E
14
B
11 mm
R
0.3
C
0.5 mm
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D