??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
glt71 - 线性导向轴
明细表
GLT71-D16-L45-M12-N12
CODE
LX3
类型
两端内螺纹型
DGC
D公差
g6
CZ1
国标材质
GCr15
CZ2
相当材质
SUJ2
YD
硬度
高频淬火 含有效硬化层 淬火硬度Gcr15,HRC56~,S45C,HRC56~,9Cr18Mo,HRC54~
BMCL
表面处理
镀硬铬,镀层硬度HV850~,镀层厚度3~5μm
D
TOL
公差
-0.006 -0.017
L
mm
Enter value for L
mm
cm
inch
ft
DD
d
8 mm
MN
mm
N
mm
W
14
T
11 mm
R
0.3
C
0.5 mm
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D