??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
haf71
Bill of material
HAF73-1.2-A
CODE
LX1
CZ1
PC
CZ2
POM
CZ3
YS
YS1
ZNY
ZNY1
NJ
nj
kgf.cm
NJTOL
njtol
XZFX
xzfx
GD
gd
mm
GC
gc
mm
NT
nt
MOD
mod
PAN
pan
20 °
MCO
mco
XZJD
xzjd
360 °
ZDXZSD
zdxzsd
50 rpm
ZDSYPL
zdsypl
10/min
SYWDFW
sywdfw
-5~50°C °C
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D