??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
HAP51
Bill of material
CNSORDERNO
CNSORDERNO
CODE
HAP51
TYPES
Standard nut type
AC
Accuracy class
C7
SL
Screw material
S55C
NL
Nut Material
SCM415H
SRHT
Screw Rod Heat treatment
High frequency quenching
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56~62HRC
NS
Nut Hardness
58~62HRC
SDOSR
Shaft diameter of screw Rod
15
LH
Lead length
L
F
P
Y
A
BR
Ball diameter
2.778
BDOSR
Base diameter of screw Rod
12.894
TN
Thread Direction
Right Hand
NONL
Number of nut loops
AE
Axial clearance
0.1以下
CKN
Basic Rated Load move
C0KN
Basic Rated Load quiet
TA
The end of the supporting side shaft is not machined
TB
Change nut direction
TC
Do not machine the retaining ring groove on the supporting side shaft end
TD
Change the processing content on the support side
TDQ
TDD
TE
Change support side shaft end length
TEE
TE=11~20,L remains unchanged and Y size becomes smaller
TF
Add fixed side shaft wrench position
TJ
Add 1 position of fixed side shaft end plane
TJJ
TK
Add 2 fixed side shaft planes
TKK
TG
Add fixed side shaft end keyway
TGG
TH
Add fixed side shaft end keyway
THH
THS
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D