??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
haq29
Bill of material
HAQ29-75-N
CODE
HAQ29
LX1
AA
LX2
AA1
CZ1
SUS304
BMCL1
BMCL11
GG
GSK
L
75 mm
L1
46 mm
A
18.5 mm
B
43 mm
A1
4 mm
B1
14 mm
A2
4.5 mm
C
26.5 mm
B2
11 mm
H
18.5 mm
HH
h
12.5 mm
TT
t
1.0 mm
TT1
t1
1.2 mm
W
30 mm
W1
24 mm
W2
16 mm
W3
26.0 mm
DD
d
3.3 mm
DD1
d1
5.3 mm
LSCZ
30 kgf
ZL
0.045 kg/pcs
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D