??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
VIPDO
Description
HAS31-35
Bill of material
HAS31-20-20-L200-F20-P8
CNSORDERNO
CODE
TYPES
Standard nut type
AC
Accuracy class
SL
Screw material
S55C
NL
Nut Material
SCM420
SRHT
Screw Rod Heat treatment
High frequency quenching
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56~62HRC
NS
Nut Hardness
58~62HRC
SDOSR
Shaft diameter of screw Rod
20
LH
Lead length
L
F
P
Y
113
D
A
T
D1
D2
H
D3
d
BR
Ball diameter
BDOSR
Base diameter of screw Rod
TD
Thread Direction
Right Hand
NONL
Number of nut loops
2.5 circle 1 column
AE
Axial clearance
CKN
Basic Rated Load move
C0KN
Basic Rated Load quiet
BE
Bearing shape
Circular flange/square
RSH
Recommended screw holder
HAB01/HAB41
RSFSR
Recommended support for screw Rod
HAB11/HAB31
CAD-Modelle herunterladen
Sie haben noch keine CAD- oder PDF-Datei zum Download generiert.
Voransichten
3D
Bemaßung
2D