??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
hbb41
Bill of material
HBB41-d0608-F38-h15.5
CODE
HBB41
LX1
A
LX2
A1
CZ1
ZT
BMCL1
FH
DD
sysgzj
F
sydjfl
HH
zxg
15.5 mm
DJLX
sydjlx
sfdj
D1
30.0 mm
PCD
45.0 mm
M
3 mm
D
28 mm
L
61 mm
B
52 mm
P
41 mm
T
26.0 mm
S
5.5 mm
Q
10 mm
E
19 mm
E1
20 mm
Z
5 mm
J
54 mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D