??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
hbb43
Bill of material
HBB43-d20-F130-h48
CODE
HBB43
LX1
A
LX2
A1
CZ1
ZT
BMCL1
FH
DD
sysgzj
F
sydjfl
HH
zxg
48 mm
DJLX
sydjlx
sfdj
D1
110 mm
PCD
P.C.D
145 mm
Y1
8 mm
D
57 mm
PCD1
p.c.d
70 mm
Y2
6 mm
L
170 mm
L1
143 mm
B
150 mm
P
126 mm
T
75 mm
S
14 mm
Q
20 mm
E
53 mm
E1
59 mm
Z
10 mm
J
146 mm
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D