??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
hlq20 - hlq20x
Bill of material
DBW01-HLQ-20-10-S
CODE
CB
cb
20 mm
TRIP
trip
mm
MC
mc
BT
bt
PC
pc
A
108 mm
AB
92.5 mm
AC
94 mm
JB
50 mm
JC
18 mm
KB
45 mm
LB
46 mm
LC
22 mm
M
4 mm
N
2 mm
PA
46.5 mm
PB
16 mm
R
32.5 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D