??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
hlt56
Bill of material
HLT56-D6-L60-M3-N3-E10-B6-P3
CODE
HLT56
LX11
A
DGC
h7
CZ1
55
CZ2
S55C
CZ3
GCr15
CZ4
SUJ2
YD
YD1
D
Dh7
mm
TOL
tol
0,-0.015 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
N
mm
E
mm
Enter value for E
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
P
mm
Enter value for P
mm
cm
inch
ft
GZLS
gzls
2
C
0.5 mm
DD
d
14 mm
L2
25 mm
D2
30 mm
T
6 mm
F
7.5 mm
O
1.0 mm
PCD
22 mm
X
3.4 mm
Y
6.5 mm
Z
4.5 mm
FZC
jbedfzc
137 kgf
FZCO
jbedfzco
225 kgf
NJCR
jbednjcr
0.46 kgf·m
NJCOR
jbednjcor
0.76 kgf·m
MA1
ma1
0.39 kgfm
MA2
ma2
3.48 kgfm
ZL1
hjm
36.7 g
ZL2
hjz
0.22 kg/m
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D