??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
jsi - jsix
Bill of material
DBG01-JSI-32-25
CODE
JSI
CB
cb
mm
TRIP
trip
mm
MC
mc
FT
ft
PC
pc
A
135 mm
AB
47 mm
AC
84 mm
AD
27.0 mm
AE
27.0 mm
B
46 mm
D
12 mm
DA
34 mm
E
M10x1.25
EA
22 mm
F
17 mm
FA
6.0 mm
H
10 mm
M
30 mm
MA
13 mm
K
M6
KA
16 mm
KB
32.5 mm
N
30 mm
NA
4 mm
P
PT 1/8
PA
13.0 mm
PB
4.0 mm
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D