??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
kak40
Bill of material
KAK40-1-P-100-1-F0-H
CODE
KAK40
DL
dc
1
PC
jmdj
L2
dgcd
mm
L1
qc
159 mm
P
hzsl
LINK
mdljfl
HG
hg
LT
36
LT2
0
G
20 mm
N
n
2 mm
S
sd
0 mm/sec
DJ
dwjd
0.02 mm
F
fh
3920 N
NJ
rxlj
33 N/m
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D