??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
KHT100
明细表
KHT100-8
CODE
LX1
类型
100系列
JJ
节距
31.75
CZ1
材质
JS
节数
JSX
4
JTXS
接头形式
H
20.10 mm
M
23.05 mm
N
43.15 mm
T
T/t
4.0 mm
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D