??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
KHT60
Bill of material
KHT60-8
CODE
LX1
60
JJ
19.05
CZ1
GANG
JS
JSX
4
JTXS
H
12.65 mm
M
14.15 mm
N
26.80 mm
T
T/t
2.4 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D