??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
KHZ01
Bill of material
KHZ01-40-A-8
CODE
LX1
A
CZ1
GANG1
GG
GC
JS
JSX
8
JJ
12.700
LH
08A
L1
8.07 mm
L2
9.48 mm
T
T/t
1.5 mm
C
7.9 mm
X
12.7 mm
Y
17.4 mm
N
9.500 mm
D
d
3.600 mm
KN
2.750 kgf
KNN
280.000 kgf
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D