??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
KQV35B
Bill of material
KQV35B-9-D10
CODE
LX1
35
CZ1
S45C
RCL
CDGP
BMCL1
FH
FJ
GDLS
CS
DH7
mm
DP
Dp
27.85 mm
DO
Do
32 mm
H
21.5 mm
GD
17.0 mm
L
20 mm
F1
6 mm
G
60 g
M
4
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D