??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
VIPDO
Description
KXR01
Bill of material
KXR01-11
CODE
LX1
A
CZ1
SUM22L
CZ2
SS400
CZ3
S45C
BMCL1
FH
YD
/
YD1
35~40HRC
SY
L
40 mm
P
36.40 mm
C
1.8 mm
D
1.7 mm
E
20 mm
K
4.0 mm
W
2.4 mm
S
5 mm
G
6.6 g
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D