??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
LDP21
Bill of material
LDP11-D38-Z1.2-H120
CODE
LX1
A
LX2
A1
CZ1
S45C
BMCL1
DX
D
mm
Z
mm
H
mm
Enter value for H
mm
cm
inch
ft
DD
d
12 mm
E
H+9 mm
L
H+11 mm
M
8 mm
V
15 mm
ZS
syzc
6204
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D