??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
LEX01
Bill of material
LEX01-D30
CODE
LX1
A
CZ1
S45C
BMCL1
/
DQ
THG
D
mm
DD
d
6 mm
P
19 mm
DH
dh
16 mm
T
12 mm
S
3 mm
B
6 mm
ZS
syzc
626ZZ
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D