??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
LFC23
Bill of material
LFC23-D9
CNSORDERNO
LFC23-D9
CODE
LFC23
LX1
A
LX2
A1
CZ1
/
CZ2
POM
CZ3
POM
YD
/
CZ4
SUS440C
YD1
HRC55~
GG
gg
D
9 mm
D1
7 mm
H1
h1
1.0 mm
H2
h2
4.0 mm
DD
d
4.76 mm
H
6.5 mm
E
1.5 mm
C
0.8 mm
NFZ
2(0.2) N(kgf)
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D