??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
LFC31
Bill of material
LFC31-40
CNSORDERNO
LFC31-40
CODE
LFC31
LX1
A
LX2
A1
CZ1
S45C
BMCL1
WDJDN
CZ2
SCM415
YD
HRC55~
CZ3
SUJ2
YD1
HRC55~
CZ4
SUJ2
YD2
HRC55~
CZ5
MZ
GG
gg
D
40 mm
D1
24 mm
H1
h1
5 mm
H
29 mm
DD
d
15.875 mm
T
t
4 mm
PCD
32 mm
W
32 mm
K
4.5 mm
NFZ
900(90) N(kgf)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D