??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
LFE41
Bill of material
LFE41-D12
CODE
LFE41
LX1
A
LX2
A1
CZ1
0Cr18Ni9
CZ2
SUS304
CZ3
9Cr18Mo
CZ4
SUS440C
D
mm
M
6 mm
H
23 mm
DD
d
5.56 mm
H1
h1
6.5 mm
H2
h2
15 mm
S
3 mm
S1
10 mm
V
3.5 mm
V1
5.0 mm
NFZ
41(4.2) N(kgf)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D